IESNA:LM-63-2002
[TEST]P954181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52938
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10626.8 10632.4 10610 10562.4 10285.2 9996.8 9949.1 10178.8 10710.8 11419.3
12276.1 13261.8 14300.7 15059.5 15642 16218.8 16745.3 17061.7 17170.9 17053.3
16459.6 15392.8 14029.1 11867.3 8714.3 5074 3939.9 3603.9 3203.4 2609.8
2005 1556.9 1167.7 730.9 417.2 168 0
10626.8 10582 10559.6 10528.8 10260 9966 9923.9 10131.2 10643.6 11374.5
12208.9 13161 14199.9 14983.9 15544 16132 16652.9 16988.9 17145.7 17005.7
16367.2 15322.8 13936.6 11682.5 8439.8 4914.4 3895.1 3570.3 3164.2 2565
1979.7 1537.3 1111.7 702.9 406 162.4 0
10626.8 10612.8 10601.6 10570.8 10358 10075.2 9985.6 10156.4 10604.4 11290.5
12102.5 13015.4 14045.9 14953.1 15580.4 16162.8 16776.1 17193.3 17453.7 17431.3
17000.1 16042.4 14729.1 12685 9669.1 5718 3965.1 3601.1 3265 2800.2
2259.8 1680.1 1243.3 812.1 442.4 201.6 0
10626.8 10601.6 10587.6 10612.8 10467.2 10223.6 10114.4 10201.2 10514.8 11063.6
11794.5 12609.3 13553 14572.3 15387.2 16034 16655.7 17196.1 17518.1 17669.3
17501.3 16913.3 15866 14029.1 11262.4 7204.9 4079.9 3385.5 3080.2 2716.2
2329.8 1934.9 1498.1 999.7 571.2 254.8 0
10626.8 10615.6 10624 10680 10652 10523.2 10363.6 10346.8 10489.6 10817.2
11321.3 11970.9 12749.4 13645.4 14622.7 15527.2 16230 16840.5 17380.9 17778.5
17890.5 17644.1 17030.9 16031.2 14076.7 10610 5905.6 2996.2 2357.8 1985.3
1618.5 1304.9 1016.5 716.9 389.2 142.8 0
10626.8 10632.4 10663.2 10738.8 10811.6 10811.6 10736 10666 10677.2 10814.4
11086 11511.7 12085.7 12763.4 13522.2 14485.5 15510.4 16375.6 16876.9 17112.1
17266.1 17341.7 17316.5 17285.7 16986.1 15221.9 11396.9 6348.1 2887 1853.7
1458.9 1131.3 826.1 568.4 327.6 120.4 0
10626.8 10638 10696.8 10786.4 10915.2 11030 11108.4 11170 11164.4 11270.8
11450.1 11724.5 12105.3 12542.1 13077 13729.4 14471.5 15286.4 16020 16627.7
17240.9 17929.8 18618.6 19335.5 20223.1 20721.6 19184.2 15177.1 9806.3 4925.6
2363.4 1453.3 985.7 641.2 366.8 128.8 0
10626.8 10646.4 10727.6 10856.4 10996.4 11136.4 11304.5 11494.9 11724.5 12018.5
12393.7 12825 13289.8 13805 14418.3 15168.7 16017.2 16952.5 17971.8 19075
20349.1 21740.8 23297.8 24846.3 26582.4 28601.4 30569.9 31068.3 29259.4 24961.1
18554.2 11769.3 6863.3 3791.5 1674.5 403.2 0
10626.8 10674.4 10772.4 10920.8 11066.4 11198 11357.7 11576.1 11830.9 12217.3
12727 13312.2 14006.7 14863.5 15905.2 17196.1 18691.4 20421.9 22286.9 24191
26355.6 28410.9 30835.9 33300.1 36257.1 39163.7 42860 46819.5 49969.8 49639.3
43683.3 32919.3 20808.4 8339 1523.3 336 0
10626.8 10671.6 10792 10932 11077.6 11234.4 11399.7 11620.9 11886.9 12270.5
12741 13306.6 13975.9 14835.5 15902.4 17257.7 18809 20685.2 22757.3 24879.9
27108.8 29385.4 31824.4 34484.6 37324 40283.8 43644.1 47295.6 50863 51493.1
45551 33246.9 18862.2 4911.6 1047.3 310.8 0
10626.8 10668.8 10764 10951.6 11105.6 11276.4 11416.5 11620.9 11900.9 12236.9
12643 13105 13631.4 14353.9 15303.2 16451.2 17840.1 19548.3 21494.4 23617
25750.7 27937.7 30197.5 32608.5 35240.7 37828 40524.7 42885.2 44680.2 43394.9
37399.6 25773.1 11217.6 2164.6 652.4 215.6 0
10626.8 10657.6 10786.4 10948.8 11097.2 11245.6 11385.7 11548.1 11774.9 12018.5
12306.9 12586.9 12867 13245 13799.4 14533.1 15415.2 16599.6 17994.2 19573.5
21292.8 23070.9 24818.3 26593.6 28438.9 30166.7 31900 33470.9 33804.1 30875.1
24896.7 17106.5 7300.1 1453.3 436.8 120.4 0
10626.8 10657.6 10764 10887.2 11010.4 11086 11161.6 11226 11284.8 11354.9
11377.3 11301.7 11158.8 11007.6 10901.2 10895.6 11046.8 11478.1 12178.1 13060.2
14104.7 15255.5 16414.8 17568.5 18688.6 19621.1 20175.5 20486.3 19696.7 16568.8
12150.1 7513 2996.2 851.3 313.6 78.4 0
10626.8 10618.4 10643.6 10680 10657.6 10509.2 10279.6 9935.1 9481.5 8882.3
8131.8 7258.1 6390.1 5664.8 5088 4611.9 4245.1 4009.9 3889.5 3861.5
3937.1 4088.3 4233.9 4376.7 4443.9 4334.7 3998.7 3463.9 2646.2 1878.9
1366.5 991.3 722.5 506.8 305.2 81.2 0
10626.8 10556.8 10470 10299.2 9991.2 9478.7 8792.7 7921.8 6947.3 6062.5
5337.2 4707.2 4124.7 3693.5 3458.3 3349.1 3273.4 3181 3083 2990.6
2881.4 2733 2559.4 2405.4 2257 2108.6 1962.9 1806.1 1621.3 1411.3
1195.7 985.7 761.7 523.6 285.6 64.4 0
10626.8 10486.8 10232 9800.7 9128.7 8173.8 7126.5 6129.7 5396 4771.6
4239.5 3939.9 3766.3 3615.1 3458.3 3326.7 3256.6 3231.4 3183.8 3077.4
2923.4 2769.4 2612.6 2461.4 2296.2 2133.8 1968.5 1792.1 1621.3 1433.7
1234.9 1013.7 761.7 492.8 252 53.2 0
10626.8 10442 10013.6 9310.7 8280.2 7022.9 5958.8 5222.4 4634.3 4267.5
4093.9 3934.3 3766.3 3587.1 3421.9 3321.1 3290.2 3273.4 3234.2 3108.2
2817 2651.8 2503.4 2360.6 2229 2105.8 1954.5 1786.5 1607.3 1405.7
1187.3 952.1 705.7 476 254.8 70 0
10626.8 10369.2 9772.7 8801.1 7468.2 6157.7 5320.4 4701.6 4365.5 4219.9
4037.9 3861.5 3741.1 3612.3 3435.9 3323.9 3273.4 3206.2 2909.4 2783.4
2741.4 2724.6 2677 2601.4 2486.6 2335.4 2122.6 1923.7 1705.3 1486.9
1262.9 1038.9 806.5 571.2 336 114.8 0
10626.8 10349.6 9621.5 8414.6 6899.7 5715.2 4967.6 4488.7 4345.9 4180.7
3979.1 3841.9 3755.1 3640.3 3430.3 3287.4 3175.4 2867.4 2761 2716.2
2679.8 2671.4 2637.8 2548.2 2394.2 2212.2 2016.2 1803.3 1582.1 1383.3
1190.1 999.7 817.7 632.8 635.6 481.6 0
10626.8 10274 9408.7 8045 6468.5 5449.2 4754.8 4446.7 4343.1 4155.5
3962.3 3839.1 3766.3 3651.5 3405.1 3189.4 2906.6 2685.4 2615.4 2551
2509 2483.8 2369 2240.2 2094.6 1948.9 1778.1 1612.9 1430.9 1246.1
1072.5 893.3 725.3 873.7 784.1 263.2 0
10626.8 10251.6 9333.1 7913.4 6292.1 5236.4 4614.7 4429.9 4334.7 4152.7
3962.3 3847.5 3794.3 3687.9 3388.3 3071.8 2702.2 2548.2 2450.2 2371.8
2332.6 2245.8 2100.2 1965.7 1828.5 1674.5 1540.1 1405.7 1262.9 1134.1
1069.7 845.7 702.9 971.7 448 112 0
10626.8 10288 9389.1 7930.2 6331.3 5306.4 4639.9 4441.1 4362.7 4183.5
3979.1 3869.9 3813.9 3718.7 3427.5 3074.6 2696.6 2542.6 2439 2357.8
2313 2229 2086.2 1960.1 1820.1 1671.7 1523.3 1388.9 1257.3 1100.5
963.3 792.5 702.9 974.5 386.4 95.2 0
